Product Number: 1427B

Audio Snake Cable, #24-24pr, TC, Indiv. Shielded

Audio Snake Cable, 24-22 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
22 7x30 TC - Tinned Copper 0.03 in 24

Conductor Count

48

Total Number of Pairs

24

Insulation

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
PE - Polyethylene (Foam) Datalene® 0.06 in 0.015 in

Color Chart

Number Color
1 Brown
2 Red
3 Orange
4 Yellow
5 Green
6 Blue
7 Purple
8 Gray
9 White
10 Black
11 Tan
12 Pink
13 Gray/Brown
14 Gray/Red
15 Gray/Orange
16 Gray/Yellow
17 Gray/Green
18 Gray/Blue
19 Gray/Purple
20 Gray/Gray
21 Gray/White
22 Gray/Black
23 Gray/Tan
24 Gray/Pink

Color Chart 2

Color
Red and Black

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.030 in 22 7x30

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.153 in 0.015 in

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 1.088 in 0.09 in Yes

Stranding

Twists
6.85 twist/ft

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
10.6 Ohm/1000ft 15 Ohm/1000ft 15 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
19 pF/ft 35 pF/ft

Inductance

Nominal Inductance
0.2 µH/ft

Delay

Nominal Velocity of Propagation (VP) [%]
78%

Current

Max. Recommended Current [A]
1.45 Amps per Conductor at 20ºC

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

60°C

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

531 lbs/1000ft

Max. Pull Tension

655 lbs

Min. Bend Radius/Minor Axis

10.88 in

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment.

Update and Revision

Revision Number: 0.346 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.346 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1427B B591000 Black, Matte Reel 1,000 ft 612825115175