Product Number: 1513ENH

AUDIO ANALOG 12 PAIR 24AWG, BELDFOIL, LSZH

ANALOG AUDIO 12 PAIR 24AWG/0.22mm², BELDFOIL, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

12-pair 24AWG halogen-free multi-core cable; For analogue audio

Conductor

Size Stranding Material
24 7x32 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.02 mm (0.0402 in) Red & Black

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Shield Table Notes

Aluminum inside

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.86 mm (0.113 in)

Inner Jacket Table Notes

Jacket single element, elements are numbered 1 - 12

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.00 mm (0.0394 in) 14.00 mm

Electricals

Max. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Inductance
88.5 Ohm/km 52 Ohm/km (16 Ohm/1000ft) 92 pF/m (28 pF/ft) 180 pF/m (55 pF/ft) 0.75 µH/m (0.23 µH/ft)

Bend Radius

Installation Min.
140 mm

Max. Pull Tension

670 N (150 lbf)

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s1,d2,a1

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.191 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.191 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
1513ENH.00500 Gray Reel 500 m 8719605001856