Product Number: 70033

AUDIO ANALOG 8 PAIR 26AWG, BRAID PVC

ANALOG AUDIO 8 PAIR 26AWG/0.14mm², BRAID PVC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Audio snake cable used in professional studios; For the transmission of analogue signals

Conductor

AWG Stranding Material Cross Section Construction n x D
26 7x34 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 0.14 mm² 7x0.16 mm

Conductor Count

16

Total Number of Pairs

8

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.00 mm 0.03 mm

Color Chart

Number Color
Pair 1 t/m 8 White & Red

Inner Shield

Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® 100% Stranded tinned copper 26 7x0.16 mm

Table Notes

Aluminum inside

Inner Jacket

Material Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride 2.80 mm 0.10 mm

Table Notes

Elements are numbered for identification

Outer Shield

Type Material Min. Coverage [%]
Tape Polyester
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 12.50 mm 1.10 mm

Cabling

Description Filler
1 filler + 8 pairs Cotton

Conductor DCR

Nominal Conductor DCR
134.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
90 pF/m

Impedance

Nominal Characteristic Impedance
90 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Other Temp Range

-40 to +70 °C

Min. Bend Radius During Installation

125 mm

Min Setting Radius

62.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.163 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.163 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
70033.00250 Black Reel 250 m 8719605171207
70033.00500 Black Reel 500 m 8719605009654