Product Number: BE46312

AUDIO ANALOG 4 PAIR, 26AWG, ISTP, PVC, STAGE

ANALOG AUDIO 4 PAIR, 26AWG/0.14mm², ISTP, PVC, STAGE

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Suitable Applications

The Belden 46-analog-series is a flexible audio snake cable with an overall braid shield; This makes the cable suitable for mobile applications; Jacketed pairs are individually numbered for easy identification

Life Cycle

Discontinued - the product is no longer manufactured

Conductor

Size Stranding Material
26 18x38 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.05 mm (0.0413 in) Red & White

Inner Shield

Shield Type Material
Tape Polyester
Spiral Serve / Screen Tinned Copper (TC)

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material Nom. Diameter Color
PVC - Polyvinyl Chloride 3.05 mm (0.120 in) Gray (like RAL 7001)

Inner Jacket Table Notes

Elements numbered 1 - 4

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 12.50 mm (0.4921 in)

Outer Jacket1 Table Notes

Flexible Matte Finish Sheath

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop.
260 Ohm/km 70 pF/m (21 pF/ft) 90 Ohm 66%

Temperature

Installation Storage
-5°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
125 mm (4.92 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.277 Revision Date: 10-07-2025

Update and Revision

Revision Number: 0.277 Revision Date: 10-07-2025


Part Numbers

Item # Color Putup Type Length EAN
BE46312.00250 Black Reel 250 m 8719605027214