Product Number: BE46315

AUDIO ANALOG 12 PAIR, 26AWG, ISTP, PVC, STAGE

ANALOG AUDIO 12 PAIR, 26AWG/0.14mm², ISTP, PVC, STAGE

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

The Belden 46-analog-series is a flexible audio snake cable with an overall braid shield; This makes the cable suitable for mobile applications; Jacketed pairs are individually numbered for easy identification

Conductor

AWG Stranding Material Cross Section Construction n x D
26 18x38 TC - Tinned Copper 0.14 mm² 18x0.10 mm

Conductor Count

24

Total Number of Pairs

12

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.05 mm 0.05 mm

Color Chart

Number Color
Pair 1 t/m 12 Red & White

Inner Shield

Type Material Min. Coverage [%]
Tape Polyester
Spiral Serve / Screen Tinned Copper (TC) 90%

Inner Jacket

Material Color Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride Gray (like RAL 7001) 3.05 mm 0.10 mm

Table Notes

Elements numbered 1 - 12

Outer Shield

Type Material Min. Coverage [%]
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride 16.20 mm 0.40 mm

Table Notes

Flexible Matte Finish Sheath

Cabling

Description Filler
3 fillers + 12 pairs covered with a non-woven separating foil Yarn (3x)

Conductor DCR

Max. Conductor DCR
260 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
70 pF/m

Impedance

Nominal Characteristic Impedance Nominal Characteristic Tolerance
90 Ohm +/- 20 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Installation Temperature Range

-5°C To +70°C

Storage Temperature Range

-30°C To +70°C

Other Temp Range

-30 to +70 °C

Min. Bend Radius During Installation

162 mm

Min. Bend Radius During Operation

243 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.170 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.170 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
BE46315.00250 Black Reel 250 m 8719605027252
BE46315.00500 Black Reel 500 m 8719605027269