Product Number: 1315SB

Shipboard Speaker, 4 Conductor 14 AWG TC, CMG-LS

Shipboard Speaker, 4 Conductor 14 AWG stranded (41x30) tinned copper conductors, PP insulation, CMG-LS rating, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active
1315SB

Specifications

Suitable Applications

Speaker, Audio, Control, Intercom, ABS Type Approved, Shipboard, CMG-LS, IEEE 45 clause 23, IEC 60092-376 clause 17, 60092-351, 60754-1, 60754-2, 61034, UL1685 FT4 Loading, Limited Smoke, IEC 60332-3-22 (Category A), 60332-1, IEEE 1203

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
14 41x30 TC - Tinned Copper 0.073 in 4

Conductor Count

4

Insulation

Material Nominal Diameter Nominal Wall Thickness
PP - Polypropylene 0.095 in 0.011 in

Outer Shield

Type
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.333 in 0.052 in

Conductor DCR

Nominal Conductor DCR
2.42 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
29 pF/ft

Inductance

Nominal Inductance
0.17 µH/ft

Current

Max. Recommended Current [A]
17.6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temperature Rating

105°C

Operating Temperature Range

-30°C To +105°C

Maximum Recommended Pulling Tension

218.400 lbs

Minimum Minor Axis Bend Radius

3.5 in

NEC/(UL) Compliance

CMG-LS

CEC/C(UL) Compliance

CMG-ST1

IEEE Compliance

Std. 45 clause 23

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 FT4 Loading, Limited Smoke

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2, IEC 60332-3-22

IEEE Flammability

1202

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.255 Revision Date: 04-02-2026

Update and Revision

Revision Number: 0.255 Revision Date: 04-02-2026


Part Numbers

Item # Color Put-Up Type Length UPC
1315SB 0101000 Black Reel 1,000 ft 612825111788