Product Number: 1325R

Security & Commercial Audio, 2 Pair 22 AWG BC, CMR

Security & Commercial Audio Cable, 2 pair 22 AWG stranded (7x30) bare copper pairs with Polyolefin insulation, individually Beldfoil® shield, Riser-CMR, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security & Commercial Audio

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.009 in (0.23 mm) 0.046 in (1.2 mm) Black & Red, White & Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.154 in

Overall Cable Diameter (Nominal)

0.154 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
18.2 Ohm/1000ft 15 Ohm/1000ft (49 Ohm/km) 34 pF/ft (110 pF/m) 57 pF/ft (190 pF/m) 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.54 in (39.1 mm) 1.54 in

Max. Pull Tension

45.5 lbs (20.6 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1325A

Update and Revision

Revision Number: 0.311 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.311 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
1325R 0101000 Black Reel 1,000 ft 612825111955
1325R 0091000 White Reel 1,000 ft 612825111948