Product Number: 1326A

Security & Sound, 3 Pair 22 AWG BC, Individually Shielded, CMP

Security & Commercial Audio Cable, 3 Pair 22 AWG stranded bare copper pairs with Flamarrest® insulation, individually Beldfoil® shields, Plenum-CMP, Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Sound and Audio Systems, Intercom and PA Systems, Security Systems, Access Control Systems, Power-Limited Control Systems

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.0095 in (0.24 mm) 0.048 in (1.2 mm) Black & Red, Black & Green, Black & White

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.19 in

Overall Cable Diameter (Nominal)

0.19 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Max. Current
18.2 Ohm/1000ft 8.6 Ohm/1000ft (28 Ohm/km) 34 pF/ft (110 pF/m) 4.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8777

Update and Revision

Revision Number: 0.393 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.393 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1326A D15500 Blue Reel 500 ft 612825111979 C
1326A D151000 Blue Reel 1,000 ft 612825111962 C
1326A 009500 White Reel 500 ft 612825111993
1326A 0091000 White Reel 1,000 ft 612825111986
1326A 009Z1000 White ReelTuff Box 1,000 ft 612825426615