Product Number: 1502SB

Media Control, 1 Pair 22 AWG TC, 2 Cond. 18 AWG, LSZH Jacket, CMG-LS

Multimedia Control Cable, 1 Pair 22 AWG stranded (7x30) tinned copper (data) with foamed PE insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (16x30) tinned copper conductor (power) with polypropylene insulation, CMG-LS, LSZH jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-Media & Lighting Control, ABS approved for marine shipboard and offshore use

Conductor

Element Size Stranding Material
22 AWG 22 7x30 TC - Tinned Copper
18 AWG 18 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
18 AWG PP - Polypropylene 0.007 in (0.18 mm) 0.061 in (1.5 mm) Red & Black
22 AWG PE - Polyethylene (Foam) 0.020 in (0.51 mm) 0.0685 in (1.74 mm) Blue & White

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.045 in (1.1 mm) 0.255 in (6.48 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Max. Current
16.3 Ohm/1000ft (53.5 Ohm/km) 14 pF/ft (46 pF/m) 38 pF/ft (120 pF/m) 100 Ohm 0.232 µH/ft (0.761 µH/m) 3.8 Amps per Conductor at 25ºC
6.9 Ohm/1000ft (23 Ohm/km) 0.168 µH/ft (0.551 µH/m)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -30°C To +75°C

Max. Pull Tension

59.8 lbs (27.1 kg)

Bulk Cable Weight

39 lbs/1000ft (58 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, Limited Smoke, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1

NEC / UL Compliance

Article 800, CMG-LS

CEC / C(UL) Compliance

CMG-ST1

IEEE Compliance

Std. 45 clause 23

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.627 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.627 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1502SB 0101000 Black Reel 1,000 ft 612825116028 C