Product Number: 1860A

Speaker Cable, 2 Conductor 12 AWG BC, Unshielded, CMP

Speaker Cable, 2 Conductor 12 AWG stranded (19x25) high conductivity bare copper conductors with Flamarrest® insulation, cabled in an open twisted construction, Plenum-CL2P.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Speaker Cable

Conductor

AWG Stranding Material No. of Conductors
12 19x25 BC - Bare Copper (High Conductivity) 2

Conductor Count

2

Insulation

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.135 in

Outer Shield

Material
No Shield

Outer Jacket

Nominal Diameter
0.27 in

Conductor DCR

Nominal Conductor DCR
1.6 Ohm/1000ft

Inductance

Nominal Inductance
0.16 µH/ft

Current

Max. Recommended Current [A]
10.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
150 V RMS

Non-UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

54 lbs/1000ft

Max. Pull Tension

152 lbs

Min. Bend Radius/Minor Axis

2.75 in

NEC/(UL) Compliance

CL2P

CPR Euroclass

Eca

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

NFPA 262

UL voltage rating

150 V RMS

Plenum (Y/N)

Yes

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1860A D261000 Black & Natural Pair Reel 1,000 ft 612825125143