Product Number: 46379NH

Speaker Cable LSZH 4x2.5mm², CPR Eca.

Speaker Cable, 4 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Conductor

Stranding Material Cross Section Construction n x D
50x30 BC - Bare Copper 2.50 mm² 50x0.25 mm

Conductor Count

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 2.90 mm 0.07 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.00 mm 0.20 mm

Table Notes

Flexible with Matte Finish

Cabling

Description
1 center filler + 4 wires twisted

Conductor DCR

Max. Conductor DCR
8 Ohm/km

Capacitance

Nom. Capacitance
76 pF/m

Min Insulation Resistance

200 MOhm*km

Inductance

Nominal Inductance
Max. 1.20 µH/m

Voltage

Voltage Rating [V]
300 V

Storage Temperature Range

-40°C To +70°C

Operating Temp Range (Flexible Install)

-5°C To +60°C

Operating Temp Range (Fixed Install)

-40°C To +70°C

Max. Pull Tension

700 N

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
46379NH.00100 Black Reel 100 m 8719605007414
46379NH.00500 Black Reel 500 m 8719605007421