Product Number: 46380NH

Speaker Cable LSZH 2x4.0mm², CPR Eca.

Speaker Cable, 2 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Life Cycle

Discontinued - the product is no longer manufactured

Conductor

Size Stranding Material
4 mm² 56x29 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 3.50 mm (0.138 in) Black, Red

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.00 mm (0.354 in)

Outer Jacket1 Table Notes

Flexible with Matte Finish

Electricals

Max. Conductor DCR Nom. Inductance
4.5 Ohm/km Max. 1.20 µH/m

Temperature

Storage
-40°C To +70°C

Max. Pull Tension

550 N (120 lbf)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.283 Revision Date: 10-07-2025

Update and Revision

Revision Number: 0.283 Revision Date: 10-07-2025


Part Numbers

Item # Color Putup Type Length EAN
46380NH.00100 Gray Reel 100 m 8719605007438
46380NH.00500 Gray Reel 500 m 8719605007445