Product Number: 46381NH

Speaker Cable LSZH 2x2.5mm², CPR Eca.

Speaker Cable, 2 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Life Cycle

Discontinued - the product is no longer manufactured

Conductor

Size Stranding Material
2.5 mm² 50x30 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 2.90 mm (0.114 in) Black, Red

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.05 mm (0.317 in)

Outer Jacket1 Table Notes

Flexible with Matte Finish

Electricals

Max. Conductor DCR Nom. Inductance
8 Ohm/km Max. 1.20 µH/m

Temperature

Storage
-40°C To +70°C

Max. Pull Tension

350 N (79 lbf)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.283 Revision Date: 10-07-2025

Update and Revision

Revision Number: 0.283 Revision Date: 10-07-2025