Product Number: 46383NH

Speaker Cable LSZH 4x4.0mm², CPR Eca.

Speaker Cable, 4 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active
46383NH

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Conductor

Stranding Cross Section Construction n x D
Stranded 4.00 mm² 56x0.30 mm

Conductor Count

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.50 mm 0.07 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.00 mm 0.30 mm

Cabling

Description Filler
1 center filler + 4 wires twisted PP (1.50mm)

Conductor DCR

Max. Conductor DCR
4.5 Ohm/km

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-40°C To +70°C

CPR Euroclass

Eca

Environmental Space

Indoor/Outdoor

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.90 Revision Date: 12-20-2022

Update and Revision

Revision Number: 0.90 Revision Date: 12-20-2022


Part Numbers

Item # Color Put-Up Type Length EAN
46383NH.00305 Black Reel 305 m 8719605144256
46383NH.00500 Black Reel 500 m 8719605144263