Product Number: 6549PA

Security & Sound, 16 Pair 22 AWG, BC, CMP

Security, Pro Audio & Intercom Cable, 16 Pair 22 AWG stranded (7x30) bare copper pairs with FEP insulation, Individually Beldfoil® shielded and PVDF jacket with ripcord, Plenum rated.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security, Audio, Intercom

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 16 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.010 in (0.25 mm) 0.049 in (1.2 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVDF - Polyvinylidene Fluoride 0.017 in (0.43 mm) 0.457 in Yes

Overall Cable Diameter (Nominal)

0.457 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Delay Nom. Inductance Nom. Velocity of Prop. Max. Current
17.6 Ohm/1000ft 15.3 Ohm/1000ft (50.2 Ohm/km) 27.5 pF/ft (90.2 pF/m) 49.5 pF/ft (162 pF/m) 50 Ohm 1.47 ns/ft 0.18 µH/ft (0.59 µH/m) 69% 3 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
150°C -15°C to +150°C

Bend Radius

Stationary Min. Installation Min.
4.57 in (116 mm) 4.57 in

Max. Pull Tension

296.7 lbs (134.6 kg)

Bulk Cable Weight

151 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Ripcord under jacket

Update and Revision

Revision Number: 0.457 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.457 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
6549PA 0081000 Gray Reel 1,000 ft 612825433835 C
6549PA 0081500 Gray Reel 1,500 ft 612825393580