Product Number: 70048

Speaker Cable LSZH 2x4.0mm², CPR Dca.

Speaker Cable, 2 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Dca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Conductor

Stranding Material
Stranded BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)

Insulation

Material Nom. Insulation Diameter Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.30 mm (0.130 in) Black, Red

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.60 mm

Outer Jacket1 Table Notes

Matte Finish

Electricals

Max. Conductor DCR
4.5 Ohm/km

Temperature

Storage
-30°C to +70°C

Max. Pull Tension

550 N (120 lbf)

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d2,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.184 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.184 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
70048.00100 Black Reel 100 m 8719605142436
70048.00500 Black Reel 500 m 8719605009937