Product Number: 79002FS

Safe-T-Line® 2 x 2.5mm2 Sol BC, OS, LSZH, BS6387 CWZ, LPCB

Safe-T-Line 2 x 2.5mm2 Sol BC Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120+Annex E, IEC60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems

Conductor

No. of Elements Size Stranding Material
2 2.5 mm² Solid BC - Bare Copper

Insulation

Material Nom. Thickness Color Code Notes
Silicone Rubber 0.8 mm (0.031 in) Brown, Blue BS7655 EI2

Outer Shield

Shield Type Material Coverage Notes
Tape Bi-Laminate (Alum+Poly) 100% Drainwire 0.8mm tinned copper

Outer Shield Table Notes

Tape bonded to sheath

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.2 mm (0.36 in)

Outer Jacket1 Table Notes

COO printed on cable jacket

Overall Cable Diameter (Nominal)

9.2 mm (0.36 in)

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
7.41 Ohm/km 80 pF/m (24 pF/ft) 145 pF/m (44.2 pF/ft)

Voltage

Voltage Rating
300/500 V

Temperature

Operating Installation Storage
-40°C To +90°C 0°C To +70°C -40°C To +90°C

Bend Radius

Installation Min.
55 mm (2.2 in)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ

CENELEC Compliance

EN 60228

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Notes

BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket

Update and Revision

Revision Number: 0.142 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.142 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
79002FS.00100 Red Reel 100 m 8719605164025
79002FS.00500 Red Reel 500 m 8719605164261
79002FS.01100 White Reel 100 m 8719605207920
79002FS.01500 White Reel 500 m 8719605164636