Product Number: 8649

Speaker Cable, 2 Conductor 20 AWG BC, Unshielded, CM

2 Conductor 20 AWG stranded (7x28) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare, CM rated.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker Cable

Conductor

AWG Stranding Material No. of Conductors
20 7x28 TC - Tinned Copper (High Conductivity) 1
20 7x28 BC - Bare Copper 1

Conductor Count

2

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.018 in

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.073 x 0.146 in

Conductor DCR

Nominal Conductor DCR
10.5 Ohm/1000ft

Inductance

Nominal Inductance
0.2 µH/ft

Current

Max. Recommended Current [A]
3.8 Amps per Conductor at 25ºC

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

11 lbs/1000ft

Max. Pull Tension

31 lbs

Min. Bend Radius/Minor Axis

1.5 in

CPR Euroclass

Eca

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.427 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.427 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8649 0601000 Chrome Reel 1,000 ft 612825213857
8649 3681000 Clear, Transparent Reel 1,000 ft 612825357797