Product Number: 1694DNH

1694DNH - 75 Ohm SDI Coax, RG-6, 18 AWG, Solid BC, Tri-Shield, LSZH-C Jkt

75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid + Foil Shield, LSZH Jacket, Dca. IEC 60332-3-24.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The outer conductor is designed for high screening attenuation and low transfer impedance; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.02 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.57 mm (0.180 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 80%
3 Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.96 mm

Outer Jacket1 Table Notes

According to EN 50290-2-20

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Return Loss Table Notes

In each frequency band, 1 peak value up to 4 dB lower is allowed

Attenuation

Frequency Nom. Attenuation
1 MHz 0.8 dB/100m
3.6 MHz 1.5 dB/100m
10 MHz 2.4 dB/100m
71.5 MHz 5.6 dB/100m
135 MHz 7.4 dB/100m
270 MHz 10.4 dB/100m
360 MHz 12.1 dB/100m
540 MHz 14.8 dB/100m
720 MHz 17.5 dB/100m
750 MHz 17.9 dB/100m
1000 MHz 20.7 dB/100m
1500 MHz 25.6 dB/100m
2250 MHz 32.2 dB/100m
3000 MHz 37.7 dB/100m
4500 MHz 47.6 dB/100m
6000 MHz 58.1 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
21 Ohm/km 11 Ohm/km (3.4 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 84%

Transfer Impedance

Max. Transfer Impedance
Max. 2.5 mOhm/m

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 95 dB
1000 - 2000 MHz
2000 - 3000 MHz
3000 - 4500 MHz

Screening Class

A+

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
70 mm (2.8 in)

Max. Pull Tension

300 N (67 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3

CPR Compliance

CPR Euroclass: Dca-s2,d2,a1

CENELEC Compliance

EN 50117-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.302 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.302 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
1694DNH.02500 Gray Reel 500 m 8719605003843
1694DNH.00500 Purple Reel 500 m 8719605003829