Product Number: 7731ANH

7731ANH - 75 Ohm SDI Coax, RG-11, 14 AWG Solid BC, Foil + 95% TC Braid, LSZH-C Jkt

75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-3-24.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

11

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 14 AWG Solid 1.63 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 7.11 mm (0.280 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.2 mm

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 NHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.5 dB/100m
10 MHz 1.5 dB/100m
71.5 MHz 3.6 dB/100m
135 MHz 4.8 dB/100m
270 MHz 6.9 dB/100m
360 MHz 8 dB/100m
540 MHz 10 dB/100m
720 MHz 11.7 dB/100m
750 MHz 12 dB/100m
1000 MHz 14.1 dB/100m
1500 MHz 18 dB/100m
2250 MHz 22.6 dB/100m
3000 MHz 26.9 dB/100m
4500 MHz 34.1 dB/100m
6000 MHz 37.8 dB/100m

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
8.2 Ohm/km (2.5 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 84%

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
100 mm (3.9 in)

Max. Pull Tension

650 N (150 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1

CENELEC Compliance

EN 50117-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.229 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.229 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
7731ANH.00500 Black Reel 500 m 8719605013781
7731ANH.001000 Black Reel 1,000 m 8719605013750
7731ANH.029999 Green Reel 499 m 8719605013941
7731ANH.02500 Green Reel 500 m 8719605013934
7731ANH.021000 Green Reel 1,000 m 8719605013897