Product Number: B96566

Tactical Cable OS2 2 Fibers

FiberExpress Tactical Cable, 2-Fiber, OS2, with Black Jacket, Small & Lightweight, Ideal for repeated deployment and retrieval cycles, superior crush resistance

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Tactical Fiber Cable

Suitable Applications

Outdoor

Fiber Type

OS2

Fiber Buffer Material

Thermoplastic

Fiber Buffer Diameter

900 +35um/-50um

Fiber Count

2

Fiber Color Coding

Blue, Orange

Jacket Material

PUR - Polyurethane

Nom. Diameter

0.24

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km

Minimum Bend Radius During Installation

20x

Minimum Bend Radius During Operation

10x

Max. Tensile Strength During Installation

330 N (74 lbf)

Max. Tensile Strength During Operation

150 N (34 lbf)

Bulk Cable Weight

22 lbs/1000ft (33 kg/km)

Installation Temperature Range

-55°C To +85°C

Operating Temperature Range

-46C to +85C

Storage Temperature Range

-70°C To +85°C

Environmental Suitability

Outdoor, Sunlight Resistance

Update and Revision

Revision Number: 0.178 Revision Date: 09-25-2025

Update and Revision

Revision Number: 0.178 Revision Date: 09-25-2025


Part Numbers

Item # Color Putup Type UPC
B96566 Black Reel 612825357889