Product Number: GMRTD02

Outdoor Tactical tight buffered OFC: GLASS YARNS (impr. rodent protection) PUR jacket 2f MM OM3.

Outdoor Tactical tight buffered optical fiber cable with glass yarns as strength member and improved rodent protection with Polyurethane (PUR) outer jacket. 2 fibers MM OM3.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor and indoor use. These metal-free tactical cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. Core bonded Polyurethane inner and outer jacket providing simple installation. Glass-rovings between inner and outer jacket for improved mechanical strength.

Fiber Type

OM3

Fiber Buffer Material

Nylon

Fiber Buffer Construction

Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

2

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Cable Core Water Blocking

Waterblocking Aramid Yarns + Glass Yarns

Material

PUR - Polyurethane

Jacket Material

PUR - Polyurethane

Nom. Diameter

9.2 mm (0.36 in)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 2.9 dB/km 0.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 73.6 mm
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 36.8 mm
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 2400 N (540 lbf) IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term) 800 N (180 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 3 kN/m IEC 60794-2-20

Bulk Cable Weight

87 kg/km (58 lbs/1000ft)

Installation Temperature Range

-5 °C to +50 °C

Operating Temperature Range

-70 °C to +85 °C

Storage Temperature Range

-70 °C to +85 °C

Environmental Suitability

Indoor/Outdoor

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

Update and Revision

Revision Number: 0.152 Revision Date: 09-26-2025

Update and Revision

Revision Number: 0.152 Revision Date: 09-26-2025


Part Numbers

Item # Color Putup Type Length EAN
GMRTD02.002100 Black Reel 2,100 m
GMRTD02.T02100 Black Reel 2,100 m 8719605218247