Product Number: 1671J

Conformable Coax, 50 Ohm RG-405, 24 AWG Solid SCCS, Copper-Tin Composite Shield, PVC Jacket

Conformable Coax, 50 Ohm, RG-405, 24 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, PVC Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications

RG Type

405

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 24 AWG Solid 0.0201 in SCCS - Silvered Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PTFE - Polytetrafluoroethylene 0.062 in (1.6 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Bare Copper (BC) Beldfoil® 100%
2 Braid Tinned Copper (TC + Tin Filled) 100%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.127 in (3.23 mm)

Overall Cable Diameter (Nominal)

0.127 in (3.23 mm)

VSWR

Frequency Max. VSWR
500 MHz 1.1:1
20000 MHz 1.3:1

Attenuation

Frequency Nom. Attenuation
500 MHz 15 dB/100ft
1000 MHz 22.2 dB/100ft
2000 MHz 32.8 dB/100ft
3000 MHz 41.2 dB/100ft
5000 MHz 54.9 dB/100ft
7000 MHz 66.4 dB/100ft
10000 MHz 81.2 dB/100ft
15000 MHz 102.dB/100ft
18000 MHz 113 dB/100ft
20000 MHz 120 dB/100ft

Power Rating

Frequency Max. Power Rating
500 MHz 180 W
1,000 MHz 119 W
2,000 MHz 79 W
3,000 MHz 62 W
5,000 MHz 46 W
7,000 MHz 37 W
10,000 MHz 30 W
15,000 MHz 24 W
18,000 MHz 21 W
20,000 MHz 20 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
64.2 Ohm/1000ft (211 Ohm/km) 10.2 Ohm/1000ft (33.5 Ohm/km) 29.5 pF/ft (96.8 pF/m) 50 Ohm 70%

Voltage

UL Voltage Rating Voltage Rating
30 V RMS 1500 V RMS

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
1 in (25 mm) .125 in (3.18 mm) .375 in (9.53 mm)

Max. Pull Tension

26 lbs (12 kg)

Bulk Cable Weight

16 lbs/1000 ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor

Flammability / Reaction to Fire

Horizontal Wire

AWM Compliance

AWM 10245 (30 V 105°C)

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1671J 010100 Black Reel 100 ft 612825120315
1671J 010500 Black Reel 500 ft 612825120339 V
1671J 0101000 Black Reel 1,000 ft 612825120322 V