Product Number: 50983

Low Loss Triple Shield Flexible Coaxial Cable

15AWG 1.45mm solid Silver-plated Copper conductor, low density PTFE insulation, Silver plated copper tape wrapping, Double Silver plated copper wire braiding(Coverage≥90%), FEP jacket.

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Conductor

AWG Stranding Nominal Diameter No. of Coax
15 Solid 1.45 mm 1

Insulation

Material Nominal Diameter
PTFE - Polytetrafluoroethylene 4.15 mm

Outer Shield

Type Layer Material Coverage [%] Nominal Diameter
Tape 1 Silvered Copper (SC) 100% 4.35 mm
Braid 2 Silvered Copper (SC) 90% 4.75 mm
Braid 3 Silvered Copper (SC) 90% 5.25 mm

Outer Jacket

Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene 6.22 mm

Capacitance

Nom. Capacitance Conductor to Shield
86 pF/m

Impedance

Nominal Characteristic Impedance
50 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
76%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
1000 MHz 0.30 dB/m
2500 MHz 0.45 dB/m
10000 MHz 0.95 dB/m
18000 MHz 1.35 dB/m
26000 MHz 1.70 dB/m
30000 MHz 1.90 dB/m

Table Notes

*Max attenuation value may be 105% of nominal attenuation.

Screening

Min. Screening Attenuation
>100 dB@30~3000MHz

Voltage

Non-UL Description Non-UL Voltage Rating
Max. Operating Voltage 1500 V RMS

Non-UL Temp Rating

-55°C To +165°C

Min Bend Radius (Overall)

63 mm

EU Directive 2002/95/EC (RoHS)

Yes

EU CE Mark

Yes

Plenum (Y/N)

No

Footnote

*The production process of PTEF is very complicated, which may cause the uncontinuous put-up are winded on one reel , while the shortest put-up will not less than 46m.

Notes

VSWR: ≤1.30 for 3m jumper cable, Loss Stability vs. Shaking 1.5m cable: ≤0.1dB@5MHz~30GHz

Update and Revision

Revision Number: 0.23 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.23 Revision Date: 04-29-2024

Part Numbers

Item # Color Length
50983 010A200M Black 200 m