Product Number: 7807R

RF 200 Wireless Coax, RG58, #17, CMR/CMG

RF 200, RG-58 type, 17 AWG solid .044" bare copper conductor, gas-injected foam HDPE insulation, Duofoil® (100% coverage); tinned copper braid shield (95% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
17 Solid BC - Bare Copper 0.044 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.116 in

Insulation Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.195 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
3.3 Ohm/1000ft 3.3 Ohm/1000ft 4.2 Ohm/1000ft 4.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
23.5 pF/ft

Inductance

Nominal Inductance
0.061 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
5 MHz 0.75 dB/100ft
10 MHz 1.1 dB/100ft
30 MHz 1.6 dB/100ft
50 MHz 2.1 dB/100ft
150 MHz 3.7 dB/100ft
220 MHz 4.5 dB/100ft
450 MHz 6.5 dB/100ft
900 MHz 9.2 dB/100ft
1500 MHz 12 dB/100ft
1800 MHz 13.2 dB/100ft
2000 MHz 14 dB/100ft
2500 MHz 15.7 dB/100ft
3000 MHz 17.5 dB/100ft
4500 MHz 22 dB/100ft
5800 MHz 25.2 dB/100ft
6000 MHz 26 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.19 ns/ft 85%

Power Rating

Frequency [MHz] Max. Power Rating [W]
30 MHz 1,070 W
50 MHz 813 W
150 MHz 450 W
220 MHz 372 W
450 MHz 256 W
900 MHz 178 W
1,500 MHz 136 W
2,000 MHz 117 W
2,500 MHz 104 W
3,500 MHz 87 W
4,500 MHz 76 W
6,000 MHz 66 W
4,500 MHz 76 W
5,800 MHz 67 W
6,000 MHz 66 W

Voltage

UL Voltage Rating
300 V RMS

VSWR

Frequency [MHz] Max. VSWR
5-6000 MHz 1.25:1

UL Temperature Rating

60°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

27 lbs/1000ft

Maximum Recommended Pulling Tension

25.4 lbs

Minimum Minor Axis Bend Radius

2 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

RG Type

58

Environmental Space

Indoor - Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1666 Vertical Shaft

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.411 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.411 Revision Date: 02-20-2026


Part Numbers

Item # Color Put-Up Type Length UPC
7807R 010500 Black Reel 500 ft 612825189664
7807R 0101000 Black Reel 1,000 ft 612825189657