Product Number: 7809R

50 Ohm Wireless Transmission Coax, RF 300, 13 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMR

50 Ohm Wireless Transmission Coax, RF 300, 13 AWG Solid Bare Copper Conductor, PE Insulation, Duobond® Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 1 13 AWG Solid 0.072 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.19 in (4.8 mm) White

Insulation Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Shield Table Notes

Splicing Tape

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.3 in (7.6 mm)

Overall Cable Diameter (Nominal)

0.3 in (7.6 mm)

VSWR

Frequency Max. VSWR
5-6000 MHz 1.25:1

Attenuation

Frequency Nom. Attenuation
5 MHz 0.45 dB/100ft
10 MHz 0.6 dB/100ft
30 MHz 1 dB/100ft
50 MHz 1.3 dB/100ft
150 MHz 2.2 dB/100ft
220 MHz 2.7 dB/100ft
450 MHz 3.9 dB/100ft
900 MHz 5.6 dB/100ft
1500 MHz 7.3 dB/100ft
1800 MHz 8.1 dB/100ft
2000 MHz 8.6 dB/100ft
2500 MHz 9.7 dB/100ft
3000 MHz 10.8 dB/100ft
3500 MHz 11.8 dB/100ft
4500 MHz 13.5 dB/100ft
5800 MHz 15.8 dB/100ft
6000 MHz 16 dB/100ft

Power Rating

Frequency Max. Power Rating
30 MHz 2,161 W
50 MHz 1,658 W
150 MHz 928 W
220 MHz 758 W
450 MHz 522 W
900 MHz 367 W
1,500 MHz 278 W
2,000 MHz 239 W
2,500 MHz 212 W
3,500 MHz 179 W
4,500 MHz 157 W
6,000 MHz 135 W
4,500 MHz 157 W
5,800 MHz 137 W
6,000 MHz 135 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
2.16 Ohm/1000ft (7.09 Ohm/km) 3.1 Ohm/1000ft (10 Ohm/km) 23 pF/ft (75 pF/m) 50 Ohm 86%

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -40°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3 in (76 mm) 3 in (76 mm)

Max. Pull Tension

135 lbs (61.2 kg)

Bulk Cable Weight

61 lbs/1000ft (91 kg/km)

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.610 Revision Date: 12-18-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.610 Revision Date: 12-18-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
7809R 010500 Black Reel 500 ft 612825189763 C
7809R 0101000 Black Reel 1,000 ft 612825189756 C