Product Number: 7810ELW

RF400 Wireless Coax, RG8, 10 AWG

RG-8/U Type, 10 AWG solid .108" bare copper-covered aluminum conductor, gas-injected foam HDPE insulation, Duobond® II, tinned copper braid shield (95% coverage), LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Wireless RF, IEC 60754-1, IEC 60754-2, IEC 61034, Limited Smoke, IEC 60332-1, Cca

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
10 Solid BCCA - Bare Copper Covered Aluminum 0.108 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.285 in

Insulation Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.405 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
1.34 Ohm/1000ft 1.34 Ohm/1000ft 2 Ohm/1000ft 2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
23 pF/ft

Inductance

Nominal Inductance
0.06 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

Table Notes

51.0 +/- 2.0 Ohms

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
30 MHz 0.7 dB/100ft
50 MHz 0.9 dB/100ft
150 MHz 1.5 dB/100ft
220 MHz 1.8 dB/00ft
450 MHz 2.7 dB/100ft
900 MHz 3.8 dB/100ft
1500 MHz 5.1 dB/100ft
1800 MHz 5.6 dB/100ft
2000 MHz 6.0 dB/100ft
2500 MHz 6.7 dB/100ft
3000 MHz 7.5 dB/100ft
3500 MHz 8.2 dB/100ft
4500 MHz 9.5 dB/100ft
5800 MHz 11.1 dB/100ft
6000 MHz 11.4 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.17 ns/ft 86%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
30 MHz 0.7 dB/100ft
50 MHz 0.93 dB/100ft
150 MHz 1.58 dB/100ft
220 MHz 1.94 dB/100ft
450 MHz 2.83 dB/100ft
900 MHz 4.06 dB/100ft
1500 MHz 5.32 dB/100ft
1800 MHz 5.98 dB/100ft
2000 MHz 6.35 dB/100ft
2500 MHz 7.08 dB/100ft
3000 MHz 7.97 dB/100ft
3500 MHz 8.8 dB/100ft
4500 MHz 10.23 dB/100ft
5800 MHz 12 dB/100ft
6000 MHz 12.23 dB/100ft

Power Rating

Frequency [MHz] Max. Power Rating [W]
30 MHz 3,427 W
50 MHz 2,588 W
150 MHz 1,428 W
220 MHz 1,195 W
450 MHz 817 W
900 MHz 575 W
1,500 MHz 437 W
2,000 MHz 375 W
2,500 MHz 334 W
3,500 MHz 282 W
4,500 MHz 247 W
6,000 MHz 213 W
4,500 MHz 247 W
5,800 MHz 217 W
6,000 MHz 213 W

Voltage

Non-UL Voltage Rating
300 V RMS

VSWR

Frequency [MHz] Max. VSWR
5-6000 MHz 1.25:1

Non-UL Temp Rating

80°C

Operating Temperature Range

-30°C To +75°C

UV Resistance

Yes - Black only

Maximum Recommended Pulling Tension

150 lbs

Minimum Minor Axis Bend Radius

4 in

CPR Euroclass

Cca-s1,d1,a1

RG Type

8

Environmental Space

Indoor/Outdoor - Euroclass Cca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.35 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.35 Revision Date: 02-20-2026