Product Number: 9311

50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Str TC, 55% TC Braid, PVC Jkt, PVC Jkt

50 Ohm Wireless Transmission Coax, RG-58, 20 AWG (19x32) Tinned Copper Conductor, PE Insulation, Duobond® Foil + 55% Tinned Copper Braid Shield, PVC Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

58

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG 19x32 0.037 in TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.116 in (2.95 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 55%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.193 in (4.90 mm)

Overall Cable Diameter (Nominal)

0.193 in (4.90 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.5 dB/100ft
10 MHz 1.5 dB/100ft
50 MHz 2.9 dB/100ft
100 MHz 4 dB/100ft
200 MHz 5.7 dB/100ft
400 MHz 8.5 dB/100ft
700 MHz 12.2 dB/100ft
900 MHz 14.5 dB/100ft
1000 MHz 15.8 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
8.8 Ohm/1000ft (29 Ohm/km) 17 Ohm/1000ft (56 Ohm/km) 26 pF/ft (85 pF/m) 52 Ohm 75%

Voltage

UL Voltage Rating
300 V RMS, 30 V RMS

Electrical Characteristics Notes

300 V RMS (CM) 30 V RMS (UL AWM Style 1354

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.93 in (49.0 mm) 1.93 in (49.0 mm)

Max. Pull Tension

55 lbs (25 kg)

Bulk Cable Weight

21 lbs/1000ft (31 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 1354 (30 V 80°C)

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.634 Revision Date: 04-02-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.634 Revision Date: 04-02-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
9311 010500 Black Reel 500 ft 612825227847 C
9311 0101000 Black Reel 1,000 ft 612825227861 C
9311 010U1000 Black UnReel 1,000 ft 612825415213