Product Number: H1000LW

H1000LW - 50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Solid BC, CU-Foil + 50% BC Braid, LSZH Jkt, CPR: Cca

50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Solid Bare Copper Conductor, PE Insulation, Copper foil + 50% Bare Copper Braid Shield, LSZH Jacket, CPR: Cca

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

8

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 10 AWG Solid 2.62 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 7.15 mm (0.281 in)

Insulation Table Notes

Centricity min. 85%

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 50%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.3 mm

Outer Jacket1 Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

Min. 46 dB

Attenuation

Frequency Nom. Attenuation
5 MHz 0.8 dB/100m
50 MHz 2.8 dB/100m
100 MHz 4 dB/100m
200 MHz 5.7 dB/100m
400 MHz 8.4 dB/100m
600 MHz 10.5 dB/100m
800 MHz 12.3 dB/100m
1000 MHz 14 dB/100m
1350 MHz 16.7 dB/100m
1750 MHz 19.5 dB/100m
2150 MHz 22.1 dB/100m
2400 MHz 23.6 dB/100m
5000 MHz 37.4 dB/100m
10000 MHz 59.3 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
3.5 Ohm/km (1.1 Ohm/1000ft) 12 Ohm/km (3.7 Ohm/1000ft) 80 pF/m (24 pF/ft) 50 Ohm 83%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 90 dB

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
100 mm (3.9 in)

Environmental Suitability

Indoor - Euroclass Cca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3

CPR Compliance

CPR Euroclass: Cca-s1,d2,a1

ISO/IEC Compliance

IEC 61196

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.73 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.73 Revision Date: 02-20-2026