Product Number: MRG2142
MRG2142 - Mil-Spec Coax, 50 Ohm, RG-214, 13 AWG Str SC, Double SC Braid, LSZH Jkt, Commercial
Mil-Spec Coax, 50 Ohm, RG-214, 13 AWG (7x21) Silvered Copper Conductor, PE Insulation, 95%/90% Silvered Copper Braid Shield, LSZH Jacket, Commercial
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
214 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 13 AWG | Stranded | 2.25 mm | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene | 7.25 mm (0.285 in) |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Silvered Copper (SC) | 68% |
2 | Braid | Silvered Copper (SC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.8 mm |
Table Notes |
According to EN 50290-2-20 |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
100 - 1000 MHz | 23 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
50 MHz | 4.3 dB/100m |
230 MHz | 9.9 dB/100m |
470 MHz | 14.9 dB/100m |
860 MHz | 21.3 dB/100m |
1000 MHz | 23.3 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Power Rating
Frequency | Max. Power Rating |
---|---|
100 MHz | 760 W |
1,000 MHz | 175 W |
Electricals
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6 Ohm/km (1.8 Ohm/1000ft) | 3.1 Ohm/km (0.94 Ohm/1000ft) | 100 pF/m (30 pF/ft) | 50 Ohm | 66% |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
110 mm (4.3 in) |
Bulk Cable Weight |
183 kg/km |
---|
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
ISO/IEC Compliance |
IEC 61196, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.214 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.214 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
MRG2142.00100 | Black | Reel | 100 m | 8719605103147 |
MRG2142.00500 | Black | Reel | 500 m | 8719605103154 |