Product Number: 6284US

PTZ, #23-2pr, #16-2c, CMP, Siamese

PTZ (Control + Power) Cable, Plenum-CMP, 2-24 AWG solid bare copper pairs with FEP insulation, 2-16 AWG stranded bare copper conductors with Flamarrest® insulation, Siamese Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom), UTP-CCTV

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors No. of Pairs
Cat 5e Pair 24 Solid BC - Bare Copper 0.021 in 2
Pair1 16 19x29 TC - Tinned Copper 0.059 in 2

Conductor Count

6

Total Number of Pairs

2

Insulation

Element Material Nominal Diameter
Cat 5e Pair FEP - Fluorinated Ethylene Propylene 0.035 in
Pair1 PVC - Polyvinyl Chloride 0.077 in

Color Chart

Number Color
Cat 5e Pair1 Blue and White/Blue
Cat 5e Pair2 Orange and White/Orange
Pair1 Black & Red

Inner Shield

Element Material
Cat 5e Pair No Shield
Pair1 No Shield

Outer Shield

Material
No Shield

Outer Jacket

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.183 x 0.368 in 0.016 in

Conductor DCR

Element Max. Conductor DCR Max. DCR Unbalance Nominal Conductor DCR
Cat 5e Pair 28.5902 Ohm/1000ft 5 % 93.8 Ohm/km
Pair1 45 Ohm/km 14.8 Ohm/km

Capacitance

Element
Cat 5e Pair
Pair1

Delay

Element Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
Cat 5e Pair 45 ns/ft 70 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Fitted Impedance
1 MHz 2 dB/100m 62 dB 60 dB 61 dB 20 dB 100 ± 15%
4 MHz 4.1 dB/100m 53 dB 49 dB 49 dB 23 dB 100 ± 15%
8 MHz 5.8 dB/100m 48 dB 43 dB 43 dB 24.5 dB 100 ± 15%
10 MHz 6.5 dB/100m 47 dB 41 dB 41 dB 25 dB 100 ± 15%
16 MHz 8.2 dB/100m 44 dB 36 dB 37 dB 25 dB 100 ± 15%
20 MHz 9.3 dB/100m 42 dB 34 dB 35 dB 25 dB 100 ± 15%
25 MHz 10.4 dB/100m 41 dB 31 dB 33 dB 24.3 dB 100 ± 15%
31.25 MHz 11.7 dB/100m 39 dB 28 dB 31 dB 23.6 dB 100 ± 15%
62.5 MHz 17 dB/100m 35 dB 19 dB 24 dB 21.5 dB 100 ± 15%
100 MHz 22 dB/100m 32 dB 11 dB 21 dB 20.1 dB 100 ± 15%

Current

Element
Cat 5e Pair
Pair1

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Maximum DCR Unbalance for Pair @ 20°C: 5%

Installation Temperature Range

0°C To +75°C

UL Temp Rating

75°C

Operating Temperature Range

-10°C To +75°C

Separation Temp Range

0°C To +75°C

Bulk Cable Weight

45 lbs/1000ft

Max. Pull Tension

100 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

ISO/IEC Compliance

ISO/IEC 11801, Category 5e for data pairs

Other Standards

ISO/IEC 11801, Category 5e

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

CSA/C(UL) Flammability

FT6

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

5284US

Footnote

C - CRATE REEL PUT-UP.

Notes

Overall jacket sequentially marked.

Update and Revision

Revision Number: 0.484 Revision Date: 05-02-2024

Update and Revision

Revision Number: 0.484 Revision Date: 05-02-2024

Part Numbers

Item # Color UPC
6284US 010500 Black 612825174615
6284US 0091000 White 612825174592
6284US 009500 White 612825174608

Resources

Resources