Product Number: 735C12

DS3/DS4 Central Office Coax, 12 x Sub-miniature RG-59, 25H AWG Solid SC, Foil + 95% TC Braids, PVC Inner & Outer Jkts, CMR

DS3/DS4 Central Office Coax, 12 Coaxes, Sub-miniature RG-59, 25H AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Inner and Outer Jackets, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications

RG Type

Sub-miniature 59

Conductor

Size Stranding Nom. Diameter Material
25 AWG Solid 0.017 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.077 in (2.0 mm) White

Inner Shield

Layer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.134 in (3.40 mm)

Table Notes

Each jacket gray and numbered

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.608 in (15.4 mm)

Overall Cable Diameter (Nominal)

0.608 in (15.4 mm)

Return Loss

Frequency Min. Return Loss
5 - 150 MHz 32 dB

Attenuation

Frequency Max. Attenuation
1 MHz 0.5 dB/100ft
5 MHz 1.1 dB/100ft
10 MHz 1.5 dB/100ft
22.5 MHz 2.3 dB/100ft
50 MHz 3.4 dB/100ft
100 MHz 4.99 dB/100ft
150 MHz 6 dB/100ft

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
36.3 Ohm/1000ft 17.7 pF/ft (58.1 pF/m) 75 Ohm 79%

Voltage

UL Voltage Rating
300 V (CMR, CMG)

Temperature

UL Temperature Operating
75°C -40°C to +75°C

Bend Radius

Installation Min.
6.1 in (150 mm)

Max. Pull Tension

288 lbs (131 kg)

Bulk Cable Weight

204 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1666 Vertical Shaft

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.219 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.219 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length UPC
735C12 0081000 Gray Reel 1,000 ft 612825184928
735C12 0082000 Gray Reel 2,000 ft 612825184935