Product Number: 7784AF

7784AF - Triax 11, 15 AWG Str SPC, SPC + BC Braids, PVC Jkt

Triax 11, 15 AWG (19x29) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

Series Type

Triax 8/11/14

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 15 AWG Stranded 1.42 mm SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 6.5 mm (0.26 in)

Inner Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 80%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 8.5 mm (0.33 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 11.3 mm (0.445 in)

Return Loss

Frequency Min. Return Loss
5 - 850 MHz 21 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.5 dB/100m
5 MHz 1.1 dB/100m
10 MHz 1.7 dB/100m
100 MHz 5.6 dB/100m
360 MHz 11.5 dB/100m
750 MHz 17.1 dB/100m

Electricals

Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
9 Ohm/km (2.7 Ohm/1000ft) 7 Ohm/km (2.1 Ohm/1000ft) 54 pF/m (16 pF/ft) 75 Ohm 82%

Screening

Frequency Min. Screening Attenuation
30 - 850 MHz 75 dB

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +70°C -40°C To +70°C

Bend Radius

Stationary Min.
115 mm (4.53 in)

Max. Pull Tension

270 N (61 lbf)

Bulk Cable Weight

136 kg/km (91.4 lbs/1000ft)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

Update and Revision

Revision Number: 0.302 Revision Date: 05-21-2026

Update and Revision

Revision Number: 0.302 Revision Date: 05-21-2026


Part Numbers

Item # Color Putup Type Length EAN
7784AF.049999 Red Reel 475 m 8719605014221
7784AF.041000 Red Reel 1,000 m 8719605014191

Resources

Resources