Product Number: 79002FF

Safe-T-Line® 2 x 2.5mm2 Str BC, OS, LSZH, BS6387 CWZ, LPCB

Safe-T-Line 2 x 2.5mm2 Stranded BC Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120+Annex E, IEC60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems

Conductor

No. of Elements Size Stranding Material
2 2.5 mm² Stranded BC - Bare Copper

Insulation

Material Nom. Thickness Color Code Notes
Silicone Rubber 0.8 mm (0.031 in) Brown, Blue BS7655 EI2

Outer Shield

Shield Type Material Coverage Notes
Tape Bi-Laminate (Alum+Poly) 100% Drainwire 0.8mm tinned copper

Outer Shield Table Notes

Tape bonded to sheath

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.30 mm (0.366 in)

Outer Jacket1 Table Notes

COO printed on cable jacket

Overall Cable Diameter (Nominal)

9.3 mm (0.37 in)

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
7.41 Ohm/km (2.26 Ohm/1000ft) 85 pF/m (26 pF/ft) 134 pF/m (40.8 pF/ft)

Voltage

Voltage Rating
300/500 V

Temperature

Operating Installation Storage
-40°C To +90°C 0°C To +70°C -40°C To +90°C

Bend Radius

Installation Min.
55 mm (2.2 in)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ

CENELEC Compliance

EN 60228

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Notes

BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket. This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Red as standard color and 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 79001FS. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.17 Revision Date: 09-30-2025

Update and Revision

Revision Number: 0.17 Revision Date: 09-30-2025