Product Number: 9L26026

Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, #26-26c, PVC Ins

Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, 26 Conductor, 26 AWG (7x34) Tinned Copper, PVC Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 26 26 AWG 7x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.038 in (0.97 mm) Gray A Blue Stripe over the first conductor

Conductor Spacing Center-Center

.050 +/- .002 in

Conductor Spacing Center-Center Outside

1.250 +/- .011 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Delay Nom. Inductance Nom. Velocity of Prop. Max. Current
43 Ohm/1000ft 23 pF/ft (75 pF/m) 135 Ohm 1.48 ns/ft 0.23 µH/ft (0.75 µH/m) 68% 1.5 Amps per Conductor at 20ºC
11 pF/ft (36 pF/m) 90 Ohm 0.15 µH/ft (0.49 µH/m)
18 pF/ft (59 pF/m)

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time
10 ft. sample length 5.2 6.2 3 ns
10 ft. sample length 4.2 5 5 ns
10 ft. sample length 3.3 3.8 7 ns

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss (Attenuation)
10 3.9 dB/100ft
20 6.4 dB/100ft
30 8.7 dB/100ft
40 13 dB/100ft
50 16.9 dB/100ft
60 20.1 dB/100ft
70 22.5 dB/100ft
80 23.9 dB/100ft
90 25.1 dB/100ft
100 26.4 dB/100ft

High Frequency Table (Nominal/Typical) Notes

GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C to +105°C

Bend Radius

Installation Min.
2.35 in (59.7 mm)

Bulk Cable Weight

43 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 2651, AWM 1/11, A

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.509 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.509 Revision Date: 09-07-2025


Part Numbers

Item # Color Length UPC
9L26026 008H100 Gray 100 ft 612825221555

Resources

Resources