Product Number: 9L28309

Shielded Flat Ribbon Cable .050" Pitch, 9L283XX Series, #28-9c, PVC Ins, O/A Foil Tape, PVC Jacket

Shielded Flat Ribbon Cable .050" Pitch, 9L283XX Series, 9 Conductor, 28 AWG (7x36) Tinned Copper, Gray PVC Insulation, Beldfoil® Tape, Black PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors, noisy evnvironments

Conductor

AWG Stranding Material
28 7x36 TC - Tinned Copper

Conductor Count

9

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.010 in

Color Chart

Color
Gray

Color Chart1 Table Notes

First Conductor has Red Stripe

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 28 7x36

Outer Jacket

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.038 in

Conductor Spacing

.050 +/- .002 in

Conductor Spacing Center-Center Outside

.400 +/- .008 in

OuterJacket1, Nominal Width

.520 in

OuterJacket1, Nom Thick Flat Section

0.115 in

Conductor DCR

Nominal Conductor DCR
68.2 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor
@ 1 kHz (GSG) with shield grounded 70 pF/ft
@ 1 MHz (GSG) with shield grounded 50 pF/ft

Min Insulation Resistance

10,000 MOhm

Inductance

Element Nominal Inductance
@ 1 MHz (GSG) with shield grounded 0.11 µH/ft

Impedance

Nominal Characteristic Impedance Nominal Characteristic Impedance Description
45 Ohm (GSG) with shield grounded

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
10 MHz 6 dB/100ft
20 MHz 9.5 dB/100ft
30 MHz 12.5 dB/100ft
40 MHz 14.9 dB/100ft
50 MHz 17.2 dB/100ft
60 MHz 19 dB/100ft
70 MHz 21.5 dB/100ft
80 MHz 23 dB/100ft
90 MHz 24.5 dB/100ft
100 MHz 26 dB/100ft

High Frequency Table (Nominal/Typical) Notes

GSG=Ground-Signal-Ground Mode

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.7 ns/ft 60%

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time (ns)
10 ft. sample length with ground connected to shield 1.5 2 3 ns
10 ft. sample length with ground connected to shield 0.9 1.5 5 ns
10 ft. sample length with ground connected to shield 0.7 1.2 7 ns

Current

Max. Recommended Current [A]
1 Amp per Conductor at 20ºC

Voltage

Dielectric Withstand Voltage UL Voltage Rating
2000 V 300 V

Operating Temperature Range

-20°C to +105°C

Bulk Cable Weight

44 lbs/1000ft

Minimum Bend Radius During Installation

3.0 in

Minimum Minor Axis Bend Radius

1.25 in

UL AWM Style Compliance

AWM 20081

CSA AWM Compliance

II A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65 (CJ for Wire and Cable)

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

VW-1

UL voltage rating

300 V

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Update and Revision

Revision Number: 0.413 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.413 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9L28309 010100 Black Reel 100 ft 612825221722

Resources

Resources