Product Number: 9L28326

Shielded Flat Ribbon Cable .050" Pitch, 9L283XX Series, #28-26c, PVC Ins, O/A Foil Tape, PVC Jacket

Shielded Flat Ribbon Cable .050" Pitch, 9L283XX Series, 26 Conductor, 28 AWG (7x36) Tinned Copper, Gray PVC Insulation, Beldfoil® Tape, Black PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors, noisy evnvironments

Conductor

Size Stranding Material
28 7x36 TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
PVC - Polyvinyl Chloride 0.010 in (0.25 mm) Gray

Conductor Spacing Center-Center

.050 +/- .002 in

Conductor Spacing Center-Center Outside

1.250 +/- .008 in

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness
PVC - Polyvinyl Chloride 0.038 in (0.97 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Delay Nom. Inductance Nom. Velocity of Prop. Max. Current
68.2 Ohm/1000ft (224 Ohm/km) 70 pF/ft (230 pF/m) 45 Ohm 1.7 ns/ft 0.11 µH/ft (0.36 µH/m) 60% 1 Amp per Conductor at 20ºC
50 pF/ft (160 pF/m)

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time
10 ft. sample length with ground connected to shield 1.5 2 3 ns
10 ft. sample length with ground connected to shield 0.9 1.5 5 ns
10 ft. sample length with ground connected to shield 0.7 1.2 7 ns

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss (Attenuation)
10 6 dB/100ft
20 9.5 dB/100ft
30 12.5 dB/100ft
40 14.9 dB/100ft
50 17.2 dB/100ft
60 19 dB/100ft
70 21.5 dB/100ft
80 23 dB/100ft
90 24.5 dB/100ft
100 26 dB/100ft

High Frequency Table (Nominal/Typical) Notes

GSG=Ground-Signal-Ground Mode

Voltage

UL Voltage Rating
300 V

Temperature

Operating
-20°C to +105°C

Bulk Cable Weight

97 lbs/1000ft (140 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 20081, II A

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.309 Revision Date: 09-07-2025

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Update and Revision

Revision Number: 0.309 Revision Date: 09-07-2025

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
9L28326 010100 Black Reel 100 ft 612825221760 E

Resources

Resources