Product Number: 9L30050

Flat Gray Ribbon Cable .025" Pitch, 9L300XX Series, #30-50c, PVC Ins

Miniaturized Flat Gray Ribbon Cable .025" Pitch, 9L300XX Series, 50 Conductor, 30 AWG (7x38) Tinned Copper, PVC Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, higher signal density, design flexibility, reliable mass-termination to standard IDC connectors

Conductor

AWG Stranding Material
30 7x38 TC - Tinned Copper

Conductor Count

50

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.008 in

Color Chart

Color
Gray

Color Chart1 Table Notes

First Conductor has Red Stripe

Conductor Spacing

.025 +/- .002 in

Conductor Spacing Center-Center Outside

1.225 +/- .007 in

OuterJacket1, Nominal Width

1.250 +/- .007 in

OuterJacket1, Nom Thick Flat Section

0.027 in

Conductor DCR

Nominal Conductor DCR
108 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor
@ 1 kHz (GS) 18 pF/ft
@ 1 kHz (GSG) 32 pF/ft
@ 1 MHz (GS) 14 pF/ft
@ 1 MHz (GSG) 24 pF/ft

Min Insulation Resistance

10,000 MOhm

Inductance

Element Nominal Inductance
@ 1 MHz (GS) 0.21 µH/ft
@ 1 MHz (GSG) 0.14 µH/ft

Impedance

Nominal Balanced Characteristic Impedance Description Nominal Characteristic Impedance Nominal Characteristic Impedance Description
(GS) 105 Ohm (GS)
(GSG) 70 Ohm (GSG)

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
10 MHz 5.4 dB/100ft
20 MHz 9.5 dB/100ft
30 MHz 14.1 dB/100ft
40 MHz 18 dB/100ft
50 MHz 20.1 dB/100ft
60 MHz 24.9 dB/100ft
70 MHz 26.5 dB/100ft
80 MHz 30 dB/100ft
90 MHz 30.6 dB/100ft
100 MHz 33 dB/100ft

High Frequency Table (Nominal/Typical) Notes

GSG=Ground-Signal-Ground Mode

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.52 ns/ft 66%

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time (ns)
10 ft. sample length 6 7.1 3 ns
10 ft. sample length 5.4 7 5 ns
10 ft. sample length 5 6.6 7 ns

Current

Max. Recommended Current [A]
0.5 Amps per Conductor at 20ºC

Voltage

Dielectric Withstand Voltage UL Voltage Rating
2000 V 150 V

Operating Temperature Range

-40°C to +105°C

Bulk Cable Weight

33 lbs/1000ft

Minimum Minor Axis Bend Radius

0.5 in

UL AWM Style Compliance

AWM 2678

CSA AWM Compliance

II A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

CA Prop 65 (CJ for Wire and Cable)

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

VW-1

UL voltage rating

150 V

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025


Part Numbers

Item # Color Length UPC
9L30050 008H100 Gray 100 ft 612825221777

Resources

Resources