Product Number: 9R28016

Rainbow Ribbon Cable .050" Pitch, 9R280XX Series, #28-16c, PVC Ins

Rainbow Ribbon Cable .050" Pitch, 9R280XX Series, 16 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulated Conductors on PVC Substrate

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, color-coded for quick identification & circuit tracing, easy breakouts for circuit routing, designed for mass-termination with standard IDC connectors

Conductor

Size Stranding Material
28 7x36 TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
PVC - Polyvinyl Chloride 0.010 in (0.25 mm) Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Repeat as required

Conductor Spacing Center-Center

.050 +/- .003 in

Conductor Spacing Center-Center Outside

.750 +/- .008 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Delay Nom. Inductance Nom. Velocity of Prop. Max. Current
68.2 Ohm/1000ft (224 Ohm/km) 18 pF/ft (59 pF/m) 150 Ohm 1.40 ns/ft 0.29 µH/ft (0.95 µH/m) 72% 1 Amp per Conductor at 20ºC
10 pF/ft (33 pF/m) 105 Ohm 0.2 µH/ft (0.66 µH/m)
15 pF/ft (49 pF/m)

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time
10 ft. sample length 4.8 7 3 ns
10 ft. sample length 3.5 4.7 5 ns
10 ft. sample length 3 3 7 ns

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss (Attenuation)
10 2.8 dB/100ft
20 4.8 dB/100ft
30 6.5 dB/100ft
40 8.3 dB/100ft
50 9.8 dB/100ft
60 12 dB/100ft
70 13 dB/100ft
80 14 dB/100ft
90 15.8 dB/100ft
100 17 dB/100ft

High Frequency Table (Nominal/Typical) Notes

GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode

Voltage

UL Voltage Rating
300 V

Temperature

Operating
-20°C to +105°C

Bulk Cable Weight

19 lbs/1000ft (28 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 20932

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.320 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.320 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
9R28016 000100 None Reel 100 ft 612825221845

Resources

Resources