Product Number: 9V28014

Flat Vari-Twist Cable .050" Pitch, 9V280XX Series, #28-14c, PVC Ins on PVC Substrate

Flat Vari-Twist Cable .050" Pitch, 9V280XX Series, 14 Conductors, 28 AWG (7x36) Tinned Copper, PVC Insulated Conductors on PVC Substrate

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, reduced crosstalk in balanced mode, can be mass-terminatable in flat sections with standard IDC connectors

Conductor

AWG Stranding Material No. of Pairs
28 7x36 TC - Tinned Copper 7

Conductor Count

14

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.010 in

Color Chart

Number Color
1 Brown/Tan
2 Red/Tan
3 Orange/Tan
4 Yellow/Tan
5 Green/Tan
6 Blue/Tan
7 Purple/Tan

Conductor Spacing Center-Center Flat Section

.050 +/- .005 in

Conductor Spacing Center-Center Outside

.650 +/- .015 in

Substrate Thickness and Material

.010 in, Clear PVC

Twisted Pair Spacing Center-Center

0.100 in

Overall Flat Section Length

2.0 +.50 - 0 in

Overall Twisted Length

18 in

OuterJacket1, Nominal Width

0.726 in

OuterJacket1, Nom Thick Flat Section

0.042 in

OuterJacket1, Nom Thick Twisted Section

0.084 in

Conductor DCR

Nominal Conductor DCR
68.2 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor
@ 1 kHz 20 pF/ft
@ 1 MHz 16 pF/ft

Min Insulation Resistance

10,000 MOhm

Inductance

Element Nominal Inductance
@ 1 MHz 0.24 µH/ft

Impedance

Nominal Balanced Characteristic Impedance [] Nominal Characteristic Impedance Nominal Characteristic Impedance Description Nominal Unbalanced Characteristic Impedance
115 Ohm 115 Ohm Balanced 100 Ohm
100 Ohm Unbalanced

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
10 MHz 3.5 dB/100ft
20 MHz 5.5 dB/100ft
30 MHz 7.2 dB/100ft
40 MHz 8.8 dB/100ft
50 MHz 10.2 dB/100ft
60 MHz 12 dB/100ft
70 MHz 13 dB/100ft
80 MHz 14.2 dB/100ft
90 MHz 15 dB/100ft
100 MHz 16 dB/100ft

Table Notes

18" of twisted pairs and 2" of flat section. The transition area is included in the twisted length to assure a full 2 inches of flat termination area.

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.6 ns/ft 64%

Balanced Crosstalk

Description Start Frequency [MHz] Stop Frequency [MHz] dB Suppression
10 ft. sample length 10 MHz 100 MHz 35 dB

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time (ns)
10 ft. sample length all grounds connected together. 5.8 5.2 3 ns
10 ft. sample length all grounds connected together. 4 3.2 5 ns
10 ft. sample length all grounds connected together. 2.5 2.8 7 ns

Current

Max. Recommended Current [A]
1 Amp per Conductor at 20ºC

Voltage

Dielectric Withstand Voltage UL Voltage Rating
2000 V 300 V

Operating Temperature Range

-20°C to +105°C

Bulk Cable Weight

29 lbs/1000ft

Min. Bend Radius/Minor Axis

1.25 in

UL AWM Style Compliance

AWM 2693, AWM 2697

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

CA Prop 65 (CJ for Wire and Cable)

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

VW-1

UL voltage rating

300 V

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Update and Revision

Revision Number: 0.332 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.332 Revision Date: 02-03-2025

Part Numbers

Item # Color Length UPC
9V28014 000H100 None 100 ft 612825222125

Resources

Resources