Product Number: 1565

TW-75 600V, 8 AWG 7 str Bare copper, PVC insulation , 75C , CSA HMF SUN RES

TW-75 600V, 8/7 str AWG Bare copper, PVC insulation , 75C Wet Dry, CSA HMF SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Element No. of Elements Stranding Material
Conductor(s) 1 7x16 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.233 in (5.92 mm) black

Outer Jacket

Nom. Thickness Nom. Diameter
0.015 in (0.38 mm) 0.235 in (5.97 mm)

Overall Cable Diameter (Nominal)

0.233 in

Electricals

Element Max. Current
Conductor(s) 50 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V (600v)

Temperature

Operating Installation
-25°C To +75°C -25°C To +75

Bulk Cable Weight

68.3 lbs/1000ft (102 kg/km)

Environmental Suitability

Indoor, Sunlight Resistance

CEC / C(UL) Compliance

C22.2 No. 75

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.276 Revision Date: 05-22-2026

Update and Revision

Revision Number: 0.276 Revision Date: 05-22-2026