Product Number: 31506

Lead Wire, #6 Str TC, Neoprene Ins, AWM 3048

Low Temp Rubber Lead Wire, 6AWG (84x25) Tinned Copper, Neoprene Insulation, AWM 3048 600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 6 AWG 84x25 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Neoprene 0.063 in (1.6 mm) 0.343 in (8.71 mm)

Overall Cable Diameter (Nominal)

0.343 in (8.71 mm)

Electricals

Nom. Conductor DCR Max. Current
0.446 Ohm/1000ft 120 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (AWM 3048)

Temperature

UL Temperature Operating
90°C -30°C to +90°C

Bend Radius

Stationary Min. Installation Min.
3.43 in (87.1 mm) 3.43 in (87.1 mm)

Max. Pull Tension

304 lbs (138 kg)

Bulk Cable Weight

127 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3048

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.478 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.478 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
31506 010500 Black Reel 500 ft 612825142119 C F