Product Number: 31516

Lead Wire, #16 Str TC, Neoprene Ins, AWM 3044

Low Temp Rubber Lead Wire, 16AWG (26x30) Tinned Copper, Neoprene Insulation, AWM 3044 CSA TYPE CL902300V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

AWG Stranding Material No. of Conductors
16 26x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Neoprene 0.032 in

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

90°C

UL Temperature Rating

90°C

Recommended Maximum Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

15 lbs/1000ft

Minimum Minor Axis Bend Radius

0.49 in

UL AWM Style Compliance

AWM 3044

CSA Rating

300 V RMS, 90°C

CSA Type

CL902

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.395 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.395 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
31516 010500 Black Reel 500 ft 612825142300
31516 0105000 Black Reel 5,000 ft 612825142317
31516 0055000 Green, Dark Reel 5,000 ft 612825142287
31516 002500 Red Reel 500 ft 612825142263
31516 0025000 Red Reel 5,000 ft 612825142270
31516 009500 White Reel 500 ft 612825142294