Product Number: 31518

Lead Wire, #18 Str TC, Neoprene Ins, AWM 3044

Low Temp Rubber Lead Wire, 18AWG (19x30) Tinned Copper, Neoprene Insulation, AWM 3044 CSA TYPE CL902 300V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Neoprene 0.032 in (0.81 mm) 0.109 in (2.77 mm)

Overall Cable Diameter (Nominal)

0.109 in (2.77 mm)

Electricals

Nom. Conductor DCR Max. Current
7.06 Ohm/1000ft 22.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (AWM 3044)

Temperature

UL Temperature Operating
90°C -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.09 in (27.7 mm) 1.09 in (27.7 mm)

Max. Pull Tension

24.7 lbs (11.2 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3044

CEC / C(UL) Compliance

CL-902

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.503 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., 1 - FINAL PUT-UP LENGTH MAY VARY -20% TO +10% FROM LENGTH SHOWN., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.503 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., 1 - FINAL PUT-UP LENGTH MAY VARY -20% TO +10% FROM LENGTH SHOWN., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
31518 010500 Black Reel 500 ft 612825142416 F
31518 0102000 Black Reel 2,000 ft 612825142409 C 1
31518 0105000 Black Reel 5,000 ft 612825142423 C I U Z
31518 0062000 Blue, Light Reel 2,000 ft 612825142379 I U
31518 0065000 Blue, Light Reel 5,000 ft 612825142386 C I U Z
31518 0015000 Brown Reel 5,000 ft 612825142324 C I U Z
31518 005500 Green, Dark Reel 500 ft 612825142355 F
31518 0055000 Green, Dark Reel 5,000 ft 612825142362 C I U Z
31518 0025000 Red Reel 5,000 ft 612825142331 C I U Z
31518 0095000 White Reel 5,000 ft 612825142393 C I U Z
31518 0045000 Yellow Reel 5,000 ft 612825142348 C I U Z