Product Number: 35416

Lead Wire, #16 Str TC, XLPO Ins, AWM 3436 CSA TYPE CL1251 AND AWM

Rubber Lead Wire, 16AWG (26x30) Tinned Copper, XLPO Insulation, AWM 3436 CSA TYPE CL1251 AND AWM 600V 150C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, internal wiring of appliances and electronic equipments

Conductor

Size Stranding Material
16 26x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset) 0.032 in (0.81 mm) 0.123 in (3.12 mm)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature
150°C (125°C Flexing)

AWM Compliance

AWM 3436, AWM 3321, CSA AWM I A

CEC / C(UL) Compliance

CL1251

Military Compliance

N/A

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE)

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE)


Part Numbers

Item # Color Putup Type Length UPC Footnote
35416 0105000 Black Reel 5,000 ft 612825144861 C U
35416 0095000 White Reel 5,000 ft 612825144854