Product Number: 35606

Lead Wire, #6 Str TC, XLPO Ins, AWM 3196

Rubber Lead Wire, 6AWG (133x27) Tinned Copper, XLPO Insulation, AWM 3196 CSA TYPE CL1251 600V 125C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances

Conductor

Size Stranding Material
6 133x27 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset) 0.063 in (1.6 mm) 0.333 in (8.46 mm)

Overall Cable Diameter (Nominal)

0.333 in (8.46 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
125°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C)

Bulk Cable Weight

117 lbs/1000ft (174 kg/km)

Sustainability

CA Prop 65

AWM Compliance

AWM 3196

CEC / C(UL) Compliance

CL-1251

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
35606 0102000 Black Reel 2,000 ft 612825144908 C F