Product Number: 35616

Lead Wire, #16 Str TC, XLPO Ins, AWM 3173

Rubber Lead Wire, 16AWG (26x30) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 26x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset) 0.032 in (0.81 mm) 0.122 in (3.10 mm)

Overall Cable Diameter (Nominal)

0.122 in (3.10 mm)

Electricals

Nom. Conductor DCR Max. Current
4 Ohm/1000ft Single conductor in free air @ 30ºC: 28 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
125°C

Bend Radius

Stationary Min. Installation Min.
0.49 in (12 mm) 0.49 in (12 mm)

Max. Pull Tension

35.1 lbs (15.9 kg)

Bulk Cable Weight

14 lbs/1000ft

Sustainability

CA Prop 65

AWM Compliance

AWM 3173

CEC / C(UL) Compliance

CL-1251

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.467 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.467 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
35616 010500 Black Reel 500 ft 612825145103 F
35616 0105000 Black Reel 5,000 ft 612825145110 C I U Z
35616 0065000 Blue, Light Reel 5,000 ft 612825145080 C I U Z
35616 0015000 Brown Reel 5,000 ft 612825145011 C I U Z
35616 005500 Green, Dark Reel 500 ft 612825145066 F
35616 0055000 Green, Dark Reel 5,000 ft 612825145073 C I U Z
35616 0035000 Orange Reel 5,000 ft 612825145042 C I U Z
35616 002500 Red Reel 500 ft 612825145028 F
35616 0025000 Red Reel 5,000 ft 612825145035 C I U Z
35616 009500 White Reel 500 ft 612825145097 F
35616 0045000 Yellow Reel 5,000 ft 612825145059 C I U Z