Product Number: 36106

Lead Wire, #6 Str TC, CSPE Ins, 5000V

Low Temp Rubber Lead Wire, 6AWG (84x25) Tinned Copper, CSPE Insulation, 5000V

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

AWG Stranding Material No. of Conductors
6 84x25 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
CSPE - Chlorosulphonated Polyethylene 0.532 in 0.158 in

Voltage

Non-UL Voltage Rating
5000 V RMS

Non-UL Temp Rating

105°C

Bulk Cable Weight

210 lbs/1000ft

Min. Bend Radius/Minor Axis

7.98 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.358 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.358 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
36106 01050 Black Reel 50 ft 612825145448
36106 010500 Black Reel 500 ft 612825145455