Product Number: 38214

UL Type PV Wire, #14 Str TC, XLPO Ins, PVC Jkt, 600V PV 90C Dry/Wet

UL Type PV Wire, 14AWG (41x30) Tinned Copper, XLPO Insulation, PVC Outer Jacket, 600V PV 90C Dry/Wet USE-2 RHW-2 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC.

Conductor

Size Stranding Material
14 41x30 TC - Tinned Copper

Insulation

Material Nom. Thickness
XLP, XLPO, XLPE (Thermoset) 0.048 in (1.2 mm)
XLP, XLPO, XLPE (Thermoset)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.243 in (6.17 mm)

Electricals

Nom. Conductor DCR Max. Current
2.4 Ohm/1000ft (7.9 Ohm/km) 35 Amps Single Conductor in Free Air

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Wet/Dry -40°C To +90°C

Max. Pull Tension

53.5 lbs (24.3 kg)

Bulk Cable Weight

36 lbs/1000ft (54 kg/km)

Environmental Suitability

Sunlight Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

PV, RHW-2, USE-2

AWM Compliance

N/A

Military Compliance

N/A

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.604 Revision Date: 01-15-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.604 Revision Date: 01-15-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
38214 0101000 Black Reel 1,000 ft 612825147657
38214 0105000 Black Reel 5,000 ft 612825147664 C