Product Number: 39112

Lead Wire, #12 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 12AWG (65x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

AWG Stranding Material No. of Conductors
12 65x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PPO - Polyphenylene Oxide 0.111 in 0.012 in

Conductor DCR

Nominal Conductor DCR
1.65 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 51 A

Voltage

UL Voltage Rating
600 V RMS

UL Temperature Rating

105°C

Operating Temperature Range

-40°C To +105°C Dry

Bulk Cable Weight

21.3 lbs/1000ft

Minimum Minor Axis Bend Radius

0.45 in

UL AWM Style Compliance

AWM 11028

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Halogen-free.

Update and Revision

Revision Number: 0.388 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.388 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
39112 010100 Black Reel 100 ft 612825148456
39112 0101000 Black Reel 1,000 ft 612825148463
39112 0105000 Black Reel 5,000 ft 612825148470
39112 013100 Blue, Dark Reel 100 ft 612825148487
39112 0131000 Blue, Dark Reel 1,000 ft 612825148494
39112 0135000 Blue, Dark Reel 5,000 ft 612825148500
39112 0011000 Brown Reel 1,000 ft 612825148227
39112 0015000 Brown Reel 5,000 ft 612825148234
39112 008100 Gray Reel 100 ft 612825148395
39112 0085000 Gray Reel 5,000 ft 612825148418
39112 005100 Green, Dark Reel 100 ft 612825148333
39112 0051000 Green, Dark Reel 1,000 ft 612825148340
39112 0055000 Green, Dark Reel 5,000 ft 612825148357
39112 189100 Green, Yellow Stripe Reel 100 ft 612825148517
39112 1891000 Green, Yellow Stripe Reel 1,000 ft 612825148524
39112 1895000 Green, Yellow Stripe Reel 5,000 ft 612825148531
39112 003100 Orange Reel 100 ft 612825148272
39112 0031000 Orange Reel 1,000 ft 612825148289
39112 0035000 Orange Reel 5,000 ft 612825148296
39112 002100 Red Reel 100 ft 612825148241
39112 0021000 Red Reel 1,000 ft 612825148258
39112 0025000 Red Reel 5,000 ft 612825148265
39112 0075000 Violet Reel 5,000 ft 612825148388
39112 009100 White Reel 100 ft 612825148425
39112 0091000 White Reel 1,000 ft 612825148432
39112 0095000 White Reel 5,000 ft 612825148449
39112 0045000 Yellow Reel 5,000 ft 612825148326